|
|
|
Technical Specifications
| Warranty |
Lifetime warranty |
|
| Product Length | 4.75 in [120.6 mm] |
| Carton Quantity | 50 |
| Shipping (Package) Weight | 0.49 lb [0.22 kg] |
| Product Weight | 7.06 oz [200 g] |
| Product Width | 2.73 in [69.22 mm] |
| Bracket Type | Standard Profile |
| Connection | 1x lane PCI Express Connection |
| Maximum data transfer rate | 480 Mbps |
| Connectors | |
| General Specifications | 3x 12V Powered USB male connectors |
| General Specifications | 1x LP4 Connector |
| General Specifications | 1x Internal USB (9 pin) Header Connector for expansion |
| General Specifications | 4x Jumper Connector |
| Chipset | NEC D720101GJ |
| OS Support | Windows 2000/ME/2003/XP/Vista |
| Note | Approximately 100W of spare power is required from the power supply when peripheral devices are connected and running |
|
|
|
|
|
Product appearance and specifications are subject to change without notice.
|