|
|
|
Technical Specifications
| Warranty |
Lifetime warranty |
|
| Bus Type | PCI Express |
| Chipset ID | NEC 0720101GJ |
| Chipset ID | NEC 0720101GJ |
| Connector Types | 3 - FireWire 800 9 pin Female |
| Connector Types | 4 - USB A Female |
| Carton Quantity | 50 |
| Shipping (Package) Weight | 0.44 lb [0.2 kg] |
| Microsoft WHQL Certified | Yes |
| Data Transfer Rates | |
| External Ports | |
| Industry Standards | |
| Internal Ports | |
| System Requirements | |
| Bus Interface | PCI Express |
| FireWire | 1 x 9 pin 1394B |
| FireWire | 1394A & 1394B |
| FireWire | 2 x 9 pin 1394B |
| IEEE 1394A Devices | Up to 800 Mbits/sec |
| OS Support | Linux, Windows 2000/XP/Server 2003/Vista MAC G5 and up |
| PCI | PCI Express |
| USB 1.1/1.0 Devices | Up to 12 Mbits/sec |
| USB 2.0 Devices | Up to 480 Mbits/sec |
| USB | 1 x 4 pin USB Type A |
| USB | 3 x 4 pin USB Type A |
| USB | EHCI and OHCI Compliant |
|
|
|
|