|
|
|
Technical Specifications
| Warranty |
Lifetime warranty |
|
| Connector Types | 4 - DB9 Male |
| Product Height | 4.72 in [120 mm] |
| Product Length | 8.27 in [210 mm] |
| Carton Quantity | 50 |
| Shipping (Package) Weight | 0.11 lb [0.05 kg] |
| Product Weight | 2.65 oz [75 g] |
| Product Width | 4.33 in [110 mm] |
| Bus Type | PCI Express x1, backward compatible with x2, x4, x8, x16 lane |
| Chipset | MOSCHIP MCS9901 |
| Maximum Data Transfer Rate | 460.8 Kbps |
| OS Compatibility | DOS, Windows 95/ 98SE/ ME/ 2000/ XP(32/64bit)/ Vista(32/64bit)/ 7(32/64bit), Mac OSX 10.4 and up, and Linux Kernel 2.6.11 |
|
|
|
|
|
Product appearance and specifications are subject to change without notice.
|