|
|
|
Technical Specifications
| Warranty |
Lifetime warranty |
|
| Bus Type | PCI Express |
| Chipset ID | OX16PCI954 |
| Connector Types | 4 - DB9 Male |
| Number of Ports | 4 |
| Carton Quantity | 50 |
| Shipping (Package) Weight | 0.88 lb [0.4 kg] |
| Bus Type | PCI Express |
| Data Transfer Rate | 115Kbps |
| Compatible OS | Windows 95, 98, ME; Windows XP (32-bit, 64-bit), Windows Vista (32-bit, 64-bit) |
|
|
|
|
|
Product appearance and specifications are subject to change without notice.
|