|
|
|
Technical Specifications
| Warranty |
Lifetime warranty |
|
| Bus Type | PCI Express |
| Chipset ID | JMB363 |
| Product Height | 0.79 in [20 mm] |
| Product Length | 4.02 in [102 mm] |
| Number of Ports | 1 |
| Carton Quantity | 80 |
| Shipping (Package) Weight | 0.22 lb [0.1 kg] |
| Product Weight | 1.56 oz [44.2 g] |
| Product Width | 4.72 in [120 mm] |
| Chipset | SiI 3531ACNU |
| Connectors | |
| External | 1x eSATA plug |
| Internal | 1x SATA plug |
| Maximum Transfer Rate | 3Gbps |
| OS Support | Windows 2000/XP/Vista
Mac OS 10.4+ |
| Supports | JBOD |
| General Specifications | Includes SATA cable |
|
|
|
|