|
|
|
Technical Specifications
| Warranty |
Lifetime warranty |
|
| OS Support | Windows NT4.0/2000/2003 Server/XP/Vista |
| Bus Type | PCI Express |
| Number of Ports | 2 |
| Carton Quantity | 40 |
| Shipping (Package) Weight | 0.35 lb [0.16 kg] |
| Chipset | SiI3132 |
| Supports | Legacy Command Queuing (LCQ) |
| | Native Command Queuing (NCQ) |
| | FIS Based Switching for an additional 1-5 ports |
| Maximum Transfer Rate | 300 MB/sec (3.0 Gigabits/sec) |
| Connector Types | 2 - eSATA Plug |
| Note | PCI Express 1.1 and is
compatible with a PCI Express 2.0 slot |
|
|
|
|