|
|
|
Technical Specifications
| Warranty |
Lifetime warranty |
|
| Bus Type | PCI Express |
| Chipset ID | Texas Instruments |
| External Ports | 1 - FireWire 6-pin Female |
| External Ports | 2 - FireWire 800 9-pin Female |
| Internal Ports | 1 - FireWire 6-pin Female |
| Maximum Data Transfer Rate | 800000000 Mbits/Sec |
| Carton Quantity | 50 |
| Industry Standards | IEEE-1394 |
| Industry Standards | IEEE-1394A |
| Industry Standards | IEEE-1394B |
| Industry Standards | OHCI |
| Shipping (Package) Weight | 0.38 lb [0.17 kg] |
| Chipset | TI XIO2000 / TSB81BA3 / TSB82AA2 |
| OS Support | Linux, Windows 2000/XP/Server 2003/Vista MAC G5 and up |
| | Note: The software included with this product supports a "typical" driver install only. Custom driver setup requires software purchase from a 3rd party. |
|
|
|
|
|
Product appearance and specifications are subject to change without notice.
|