|
|
|
Technical Specifications
| Warranty |
Lifetime warranty |
|
| Bus Type | PCI Express |
| Connector Types | 2 - SATA Data 7 pin Female |
| Connector Types | 1 - IDE 40 pin Male |
| Carton Quantity | 50 |
| Shipping (Package) Weight | 0.35 lb [0.16 kg] |
| Chipset | JMicron JMB366 |
| Maximum Data Transfer Rate |
300 Mbps (SATA2/SATA300)
133 Mbps (IDE) |
|
|
|
|