|
|
|
Technical Specifications
| Warranty |
Lifetime warranty |
|
| Bus Type | PCI Express |
| Connector Types | 2 - SATA Female |
| Carton Quantity | 50 |
| Shipping (Package) Weight | 0.38 lb [0.17 kg] |
| OS Support | Linux, Windows 2000/XP/Server 2003/Vista, MAC G5 and up |
| Serial ATA Channels | 2 |
| RAID | Supports RAID 0 (striping) and RAID 1 (mirroring) |
| Data Transfer Rate | Support SATA I (150 Mbps) and SATA II (300 Mbps) Transfer Rates |
| Chipset | Silicon Image SiI3132 |
|
|
|
|