|
|
|
Technical Specifications
| Warranty |
Lifetime warranty |
|
| Bus Type | PCI Express |
| Connector Types | 2 - SATA Data 7 pin Male |
| Product Height | 0.79 in [20 mm] |
| Product Length | 4.02 in [102 mm] |
| Number of Ports | 2 |
| Carton Quantity | 50 |
| Shipping (Package) Weight | 0.27 lb [0.12 kg] |
| Product Weight | 1.56 oz [44.2 g] |
| Product Width | 4.72 in [120 mm] |
| Bus Type | PCI Express |
| Maximum Transfer Rate | 3Gbps |
| Supports | RAID (0,1)and JBOD |
| OS Support | Windows 2000, XP, Vista, Server 2000, Server 2003 |
| Note | 2.0 compliant/compatible with 2.0 slots for PCI Express |
| Chipset | JMicron JMB363 |
|
|
|
|