|
|
|
Technical Specifications
| Warranty |
Lifetime warranty |
|
| Connector Types | 2 - eSATA Plug |
| Bus Type | PCI Express |
| Number of Ports | 4 |
| Carton Quantity | 80 |
| Shipping (Package) Weight | 0.4 lb [0.18 kg] |
| Chipset | Marvell 88SX7042 |
| Connector Types | 4 - SATA Data 7 pin Female |
| Bus Type | PCI Express x4 |
| Maximum Transfer Rate | Supports SATA I and II transfer rates. Maximum of 300 MB/Sec |
| Operating Systems | Supports Windows 2000, XP, 2003 (32 and 64 bit), Vista (32 bit). |
| NCQ Support | Yes (Supports Native Command Queuing) |
| SATA Connectivity | Use four internal ports at the same time or two internal and two external ports |
|
|
|
|