|
|
|
Technical Specifications
|
|
| Connector Types | 1 - DB15 High Density Female |
| Connector Types | 1 - DVI-I Dual Link Female |
| Connector Types | 1 - S-Video Female |
| Carton Quantity | 20 |
| Shipping (Package) Weight | 0.91 lb [0.41 kg] |
| Chipset | GeForce 7 Series GPU |
| Dual RAMDAC Resolution | 2048 x 1536 @ 85H |
| DVI Resolution | 1600 x 1200 |
| General Specifications | High Dynamic-Range(HDR) Rendering Support |
| Memory | 128MB |
| General Specifications | NVIDIA®CineFX™ 4.0 engine |
| General Specifications | NVIDIA®Intellisample™ 4.0 technology |
| General Specifications | NVIDIA®UltraShadow™ II technology |
| OS Support | Windows 2000/XP/XP x64/Vista/Vista x64 |
| Bus Type | PCI Express x16 |
| Note | PEXVID7200A requires a minimum of 350W power supply to function properly. |
|
|
|
|