The Professional's Source for Hard-To-Find Computer Parts
 
Advanced Search
  My Cart:   0 Items Quick Buy Log In   United States   [change]
 

IDE to CF Adapter Card with a PCI Bracket


StarTech.com ID:  PLATEIDE2CF

$41.99 (USD)  
In Stock - Check Qty

 
Prices may be lower from resellers - Click Below   More Resellers    View Distributors
View Photo Gallery View Printable Spec Sheet  
Overview
Features
Applications
Technical Specifications
Where To Buy
Downloads
Related Products
Accessories
 
Technical Specifications

Warranty Lifetime warranty
Product Height6.22 in [158 mm]
Product Length8.58 in [218 mm]
Carton Quantity40
Shipping (Package) Weight0.38 lb [0.17 kg]
Product Weight2.12 oz [60 g]
Product Width1.77 in [45 mm]