|
|
|
Technical Specifications
|
|
| Color | Beige |
| Connector Types | 1 - Centronics 36 Male |
| Connector Types | 1 - RJ45 Female |
| Connector Types | 1 - BNC Female |
| Enclosure Type | Plastic |
| Number of Ports | 1 |
| Power Adapter Included | Yes |
| Power Adapter - Amperage | 1A |
| Power Adapter - DC Voltage | 6V |
| Center Tip Polarity | Positive |
| Shipping (Package) Weight | 1.52 lb [0.69 kg] |
| Ports | (1) Parallel (Centronics 36 Male) |
| AC Input | 120V 60Hz 15W |
|
|
|
|