|
|
|
Technical Specifications
|
|
| Color | Beige |
| Connector Types | 1 - RJ45 Female |
| Connector Types | 1 - USB A Female |
| Enclosure Type | Plastic |
| Product Height | 0.87 in [22 mm] |
| LED Indicators | 1 - Status |
| Product Length | 2.17 in [55 mm] |
| Number of Ports | 1 |
| Power Adapter Included | Yes |
| Power Adapter - Amperage | 2A |
| Power Adapter - DC Voltage | 3.3V |
| Center Tip Polarity | Positive |
| Supported Protocols | IPX |
| Supported Protocols | TCP/IP |
| Supported Protocols | NetBEUI |
| Supported Protocols | LPR |
| Supported Protocols | AppleTalk |
| Supported Protocols | SNMP |
| Carton Quantity | 20 |
| Remote Management Ability | Yes |
| Shipping (Package) Weight | 0.91 lb [0.41 kg] |
| Product Weight | 1.59 oz [45 g] |
| Product Width | 1.97 in [50 mm] |
| Software Drivers | Novell NetWare 3.12, 4.x, 5.x (Bindery, NDS and NDPS) |
|
|
|
|