|
|
|
Technical Specifications
|
|
| Color | Beige |
| Connector Types | 1 - RJ45 Female |
| Connector Types | 1 - USB A Female |
| Enclosure Type | Plastic |
| Product Height | 0.79 in [2 cm] |
| LED Indicators | 1 - Status |
| LED Indicators | 1 - LAN Connectivity |
| LED Indicators | 1 - Activity |
| Product Length | 2.95 in [7.5 cm] |
| Number of Ports | 1 |
| Power Adapter Included | Yes |
| Power Adapter - Amperage | 500 mA |
| Power Adapter - DC Voltage | 7.5V DC |
| Center Tip Polarity | Positive |
| Supported Protocols | AppleTalk |
| Supported Protocols | IPX |
| Supported Protocols | LPR |
| Supported Protocols | NetBEUI |
| Supported Protocols | SNMP |
| Supported Protocols | TCP/IP |
| Carton Quantity | 20 |
| Remote Management Ability | Yes |
| Shipping (Package) Weight | 1.13 lb [0.51 kg] |
| Product Weight | 1.59 oz [45 g] |
| Product Width | 2.17 in [5.5 cm] |
|
|
|
|