|
|
|
Technical Specifications
|
|
| Color | Gray |
| Enclosure Type | Plastic |
| Product Height | 0.98 in [25 mm] |
| LED Indicators | 1 - Activity |
| LED Indicators | 1 - Signal Strength |
| Product Length | 2.76 in [70 mm] |
| Maximum Wireless Data Rate | 11000000 |
| Number of Ports | 1 |
| Supported Protocols | IPX |
| Supported Protocols | TCP/IP |
| Supported Protocols | NetBEUI |
| Supported Protocols | LPR |
| Carton Quantity | 20 |
| Remote Management Ability | Yes |
| Security Features | WEP Data Encryption |
| Shipping (Package) Weight | 1.06 lb [0.48 kg] |
| Product Weight | 2.37 oz [67 g] |
| Product Width | 2.36 in [60 mm] |
| Ports | : USB: 1 x 4-pin (male) |
| Standards | IEEE 802.11b & USB V1.1 |
| Radio Technology | Direct Sequence Spread Spectrum (DSSS) |
| Radio Frequency | 2.4 GHz ISM Band |
| Modes | Ad-Hoc and Infrastructure |
| Data transfer rate | Up to 11 Mbits/sec |
| Management | SNMP |
| LEDs | |
| Status | Yellow for Power/POST Process |
| WLAN | Green/Yellow indicates the strength of radio signal and transmission |
| Output Power | +13 ~ +17 dBm |
| Encryption | 64/128-bit WEP Encryption |
| Communication Range | |
| Indoor | 35~50 M @ 11Mbps |
| | 80 M @ 5.5 Mbps |
| | 120 M @ 2 Mbps |
| | 150 M @ 1 Mbps |
| Outdoor | 250 M @ 11 Mbps |
| | 350 M @ 5.5 Mbps |
| | 400 M @ 2 Mbps |
| | 500 M @ 1 Mbps |
| Network Protocols | TCP/IP, IPX, NetBEUI, LPR and Apple Talk |
| Software Drivers | Novell NetWare 3.12, 4.x, 5.x (Bindery, NDS and NDPS) |
| | Microsoft Windows 95/98/Me |
| | Microsoft Windows NT/2000/XP/2003 |
| Power Adapter | 3.3V (2A) |
| Weight | .15 Lbs (67 grams) |
| Dimensions | 60 x 70 x 25 mm |
| Safety Standards | FCC & CE |
|
|
|
|