|
|
|
Technical Specifications
| Warranty |
Lifetime warranty |
|
| Product Length | 6 ft [1.83 m] |
| Carton Quantity | 100 |
| Shipping (Package) Weight | 0.51 lb [0.23 kg] |
| Overall Length | 6 ft. (1.8m) |
| Length of PS/2 jumpers | 12 inches |
| End 1 Connectors | HDDB15 Male, 2x PS/2 Male |
| End 2 Connectors | HDDB15 Female, 2x PS/2 Male |
| Cable Diameter | 1/4 inch (6mm) |
| Weight | |
|
|
|
|
|
Product appearance and specifications are subject to change without notice.
|