|
|
|
Technical Specifications
|
|
| Air Flow Rate | 32.3 |
| Connector Types | 4 - LP4 Female Large Internal Power |
| Connector Types | 2 - SP4 Female Small Internal Power |
| Connector Types | 1 - PS2 Power Female |
| Fan Bearing Type | Sleeve Bearing |
| Product Height | 3.35 in [85 mm] |
| Input Current | 5-2 |
| Input Voltage | 115~230 |
| Input Voltage Frequency | 50~60 |
| Product Length | 5.91 in [150 mm] |
| Max Inrush Current | 50 |
| MTBF | 40,000 |
| Noise Level | 27.4 |
| Current -12.0V (A) | 0.5 |
| Current -5.0V (A) | 0.5 |
| Current +12.0V1 (A) | 9 |
| Current +5.0V (A) | 23 |
| Output Power | 230 |
| Power Factor Correction | N/A |
| Carton Quantity | 10 |
| Shipping (Package) Weight | 3.65 lb [1.65 kg] |
| Product Weight | 3.45 lb [1.56 kg] |
| Product Width | 5.87 in [14.9 cm] |
| | 1 pair of LED display power connectors |
|
|
|
|