|
|
|
Technical Specifications
| Warranty |
Lifetime warranty |
|
| Product Length | 48 in [1219.2 mm] |
| Carton Quantity | 50 |
| Shipping (Package) Weight | 0.35 lb [0.16 kg] |
| Connector A | 24v Powered USB Connector |
| Connector B | 1 x 8 Pin Connector |
| General Specifications | Supports 24v |
|
|
|
|
|
Product appearance and specifications are subject to change without notice.
|