|
|
|
Technical Specifications
| Warranty |
Lifetime warranty |
|
| Product Length | 120 |
| Carton Quantity | 50 |
| Shipping (Package) Weight | 0.44 lb [0.2 kg] |
| Product Weight | 200 |
| Product Width | 66.7 |
| Operates in two separate modes | |
| General Specifications | Connect from the internal USB connector to the main board on the Powered USB card |
| General Specifications | Stand Alone Mode connects via internal USB connect to the Mother Board of the PC |
| Connectors | |
| General Specifications | 1x 12v Power USB Connector |
| General Specifications | 1x 24v Power USB Connector |
| General Specifications | 1x 4 pin Power Din Connector |
| General Specifications | 1x Internal USB Connector |
| General Specifications | 1x Jumper Connector |
| General Specifications | 1x LP4 Connector |
| Bracket Type | Low Profile |
| OS Support | Windows 2000/ME/2003/XP/Vista |
|
|
|
|