|
|
|
Technical Specifications
| Warranty |
Lifetime warranty |
|
| Color | Black |
| Product Length | 6 ft [1.83 m] |
| Carton Quantity | 120 |
| Shipping (Package) Weight | 0.38 lb [0.17 kg] |
| Length | 6 ft., 1.8m |
| Connectors | Computer Power Female, Hooded Power Male |
| General Specifications | IEC C14 to IEC C13 |
|
|
|
|