|
|
|
Technical Specifications
| Warranty |
Lifetime warranty |
|
| Connector Types | 1 - IEC320-C13 Female |
| Connector Types | 1 - IEC320-C14 Male |
| Carton Quantity | 50 |
| Shipping (Package) Weight | 0.82 lb [0.37 kg] |
| Length | 10 ft |
|
|
|
|
|
Product appearance and specifications are subject to change without notice.
|