|
|
|
Technical Specifications
| Product Length | 120 in [3048 mm] |
| Carton Quantity | 80 |
| Shipping (Package) Weight | 1.1 lb [0.5 kg] |
| Length | 10ft., 3.05m |
| Connectors | 2 x Computer Power Female, Hooded Power Male |
| General Specifications | IEC 320 C14 to IEC 320 C13 x2 |
| Jacket | SJT |
| Gauge | 16 AWG |
| Rating | 13 Amps / 250V |
|
|
|
|
|
Product appearance and specifications are subject to change without notice.
|