|
|
|
Technical Specifications
| Warranty |
Lifetime warranty |
|
| Color | Black |
| Cable Jacket Type | SVT |
| Product Length | 6 ft [1.83 m] |
| Carton Quantity | 120 |
| Shipping (Package) Weight | 0.38 lb [0.17 kg] |
| Length | 6 ft., 1.8m |
| Connectors | External Power Male, Computer Power Female, EL302(NEMA5-15P) + EL701 (IEC 60320/C13) |
| General Specifications | 18AWG/3C, 125 Volts, 10 Amps |
|
|
|
|