|
|
|
Technical Specifications
| Warranty |
Lifetime warranty |
|
| Color | Black |
| Carton Quantity | 100 |
| Shipping (Package) Weight | 0.4 lb [0.18 kg] |
| Length | 6 ft., 1.8m |
| Connectors | External Power Male, Computer Power Female |
| General Specifications | EL302 (NEMA 5-15P) to EL702(IEC60320/C13) Right Angled |
| General Specifications | 18/3 AWG, 60C, 10A, 125V, SVT |
|
|
|
|