|
|
|
Technical Specifications
| Warranty |
Lifetime warranty |
|
| Color | Black |
| Carton Quantity | 100 |
| Shipping (Package) Weight | 0.44 lb [0.2 kg] |
| Length | 6 Feet |
| Connectors | EL 302 (NEMA 5-15P) to IEC 320 C5 |
| Cable Type | SJT |
| Number of Conductors | 3 |
| Wire | 18 AWG |
| Rating | 125 Volts / 13 Amps |
|
|
|
|