|
|
|
Technical Specifications
| Warranty |
Lifetime warranty |
|
| Color | Black |
| Product Length | 6 ft [1.83 m] |
| Carton Quantity | 80 |
| Shipping (Package) Weight | 0.57 lb [0.26 kg] |
| Length | 6 ft (1.8m) |
| Connectors | |
| General Specifications | 1 x External Power Male |
| General Specifications | 2 x Computer Power Female |
| Wire Gauge | 18 AWG |
| Power rating | 10 Amps |
| General Specifications | 18AWG/3C, SVT, 125 Volts, 10 Amps |
|
|
|
|