The Professional's Source for Hard-To-Find Computer Parts
 
Advanced Search
  My Cart:   0 Items Quick Buy Log In   United States   [change]
 

3 ft. IBM Power Cable


StarTech.com ID:  PXT101_3

$6.49 (USD)  
Check Availability

 
Prices may be lower from resellers - Click Below   More Resellers    View Distributors
View Photo Gallery View Printable Spec Sheet  
Overview
Features
Applications
Technical Specifications
Where To Buy
Downloads
Related Products
Accessories
 
Technical Specifications

Warranty Lifetime warranty
ColorBlack
Shipping (Package) Weight0.38 lb [0.17 kg]
General SpecificationsEL 302(NEMA5-15P) to EL 701 (IEC 60320/C13)
Wire14/3 AWG, 50C, 15A, 125V, SJT
Length3 feet