|
|
|
Technical Specifications
| Warranty |
Lifetime warranty |
|
| Color | Black |
| Shipping (Package) Weight | 0.38 lb [0.17 kg] |
| Wire Guage | 14 AWG |
| General Specifications | EL 302(NEMA5-15P) to EL 701 (IEC 60320/C13) |
| Wire | 14/3 AWG, 50C, 15A, 125V, SJT |
| Length | 3 feet |
|
|
|
|
|
Product appearance and specifications are subject to change without notice.
|