|
|
|
Technical Specifications
| Warranty |
Lifetime warranty |
|
| Color | Black |
| Carton Quantity | 100 |
| Shipping (Package) Weight | 1.46 lb [0.66 kg] |
| Connector A | NEMA L5-20 (Male) |
| Connector B | IEC 320 EN EN 60320 C19 (Female) |
| Jacket | SJT |
| Rating | 20 Amps |
| Voltage | 125 Volts |
| safety | UL Listed and CSA Approved |
| Length | 8.2 ft (2 meters) |
|
|
|
|