|
|
|
Technical Specifications
| Warranty |
Lifetime warranty |
|
| Color | Black |
| Carton Quantity | 100 |
| Shipping (Package) Weight | 0.86 lb [0.39 kg] |
| General Specifications |
|
| Connector A | NEMA L6-20 (Male) |
| Connector B | IEC 320 EN 60320 C13 (Female) |
| Jacket | SJT |
| Rating | 15 Amps |
| Voltage | 250 Volts |
| Safety | UL Listed / CSA certified |
| Length | 6 Feet |
|
|
|
|