|
|
|
Technical Specifications
|
|
| Connector Types | 1 - High Density DB15 Female |
| Connector Types | 2 - DIN 6 Female |
| Connector Types | 1 - USB A Female |
| Product Height | 1.72 in [43.8 mm] |
| Product Length | 18.93 in [480.8 mm] |
| OSD & Hotkey Support | Yes |
| Carton Quantity | 1 |
| Shipping (Package) Weight | 36.71 lb [16.61 kg] |
| Product Weight | 24.31 lb [11 kg] |
| Product Width | 18.31 in [465 mm] |
| Display Size | 15" |
| Panel Type | Active Matrix TFT LCD |
| Resolution | Up to 1280 x 1024 @ 85Hz |
| Pixel Pitch | Supports 0.297mm x0.297mm |
| Viewing Angle | Right-Left view 130 (Typ) & Up-Down View 100 (Typ) |
| Contrast Ratio | 400:1 |
| Response Time | Rising Time 5ms , Decay Time 11ms |
| Operating Systems | DOS, Windows (3.1, 9x, 2000, NT4, ME, XP, 2003 Server) Linux, Novell 3.12-6, HP UX, SUN |
| Multiplatforms | Supports PS/2 and USB |
| Sync | 45~80KHZ |
| Power Consumption | 16W, 10.41W for Panel |
| Temp Operating | 0 ~ 50 °C / 32 ~ 122 °F |
| Temp Storage | 20 ~ 60 ° C / -4 ~ 140 °F |
| Chassis material | Heavy duty steel materials |
| Lock | LCD Key Locking |
| Input Voltage | 110 ~ 240 AC |
|
|
|
|
|
Product appearance and specifications are subject to change without notice.
|