The Professional's Source for Hard-To-Find Computer Parts
McAfee Secure sites help keep you safe from identity theft, credit card fraud, spyware, spam, viruses and online scams    
Advanced Search
  My Cart:   0 Items Quick Buy Log In   United States   [change]
 

1U 17" Rack Mount LCD Console with 8 Port Multi-Platform KVM


StarTech.com ID:  RACKCONS1708

$1,199.99 (USD)  
Add To Cart
Reseller Pricing Available:
Create an account
Volume Order? Request a quote
In Stock - Check Qty

 
Prices may be lower from resellers - Click Below   More Resellers    View Distributors
View More Images View Printable Spec Sheet  
Overview
Features
Applications
Technical Specifications
Where To Buy
Downloads
Related Products
Accessories
 
Technical Specifications

Warranty 1 Year warranty
Product Height1.73 in [44 mm]
Product Length18.5 in [470 mm]
Maximum Cascaded Computers64
Maximum Analog Resolutions1280X1024 (SXGA)
OSD & Hotkey SupportYes
Power Adapter IncludedYes
Power Adapter - Amperage4A
Power Adapter - DC Voltage12V
Carton Quantity1
Shipping (Package) Weight44.51 lb [20.14 kg]
Product Weight24.31 lb [11 kg]
Product Width17.32 in [440 mm]
Connectors8 x VGA female input connectors
 1 x VGA female output connector
 1 x PS/2 Keyboard 6-pin Mini-Din (Female)
 1 x PS/2 Mouse 6-pin Mini-Din (Female)
Operating Temperature0 – 50 °C / 32 – 122 °F
Storage Temperature-20 – 60 °C / -4 -140 °F
Humidity10%~90%RH
Contrast Ratio450:1
BrightnessWhite 250cd/m2 (Center 1 point Typ)
Multi PlatformSupport PS/2, SUN and USB
Panel TypeActive Matrix TFT LCD
Pixel PitchSupports 0.264mm x 0.264mm
Response TimeRising Time 2ms, Decay Time 14ms
Viewing Angle Right-Left view 60~70 (Typ)
 Up-Down View 45~60 (Typ)
Operating SystemDos, Windows (3.1, 9x, 2000, NT4, ME, XP, 2003 Server) Linux, Novell 3.12-6, HP UX, SUN
Chassis ConstructionHeavy duty steel materials

Product appearance and specifications are subject to change without notice.