|
|
|
Technical Specifications
|
|
| Maximum Cascaded Computers | 136 |
| Maximum Analog Resolutions | 1280X1024 (SXGA) |
| OSD & Hotkey Support | Yes |
| Power Adapter Included | Yes |
| Power Adapter - Amperage | 4 |
| Power Adapter - DC Voltage | 12 |
| Carton Quantity | 1 |
| Shipping (Package) Weight | 43.32 lb [19.6 kg] |
| Connectors | 16 x HD15 female input connectors |
| | 1 x VGA female output connector |
| | 1 x PS/2 Keyboard 6-pin Mini-Din (Female) |
| | 1 x PS/2 Mouse 6-pin Mini-Din (Female) |
| Operation Temprature | 0 – 50 degrees C / 32 – 122 degrees F |
| Storage Temprature | 20 – 60 degrees C / -4 -140 degrees F |
| Humidity | 10%~90%RH |
| Contrast Ratio | 500:1 |
| Brightness | White 250cd/m2 (Center 1 point Typ) |
| Multi Platform | Support PS/2, SUN and USB |
| Panel Type | Active Matrix TFT LCD |
| Pixel Pitch | Supports 0.098mm x 0.294mm |
| Response Time | Rising Time 2ms, Decay Time 10ms |
| Viewing Angle | Right-Left view 140 (Typ) |
| | Up-Down View 140 (Typ) |
| Operating System | Dos, Windows (3.1, 9x, 2000, NT4, ME, XP, 2003 Server) Linux, Novell 3.12-6, HP UX, SUN |
| Chassis Construction | Heavy duty steel materials |
|
|
|
|