|
|
|
Technical Specifications
|
|
| Color | Black |
| Product Height | 1.72 in [43.8 mm] |
| Product Length | 18.93 in [480.8 mm] |
| OSD & Hotkey Support | Yes |
| Carton Quantity | 1 |
| Shipping (Package) Weight | 41.86 lb [18.94 kg] |
| Product Weight | 30.3 lb [13.71 kg] |
| Product Width | 18.31 in [465 mm] |
| Chassis Type | Heavy Duty Steel |
| Supported Platforms | Both USB and PS/2 |
| Number of KVM Ports | 1 |
| Maximum Number of Users | 1 |
| Maximum Analog Resolutions | 1280x1024(SXGA)@60Hz |
| Display Size | 19" |
| Panel Type | Active Matrix TFT LCD |
| Contrast Ratio | 500:1 |
| Color Depth | 24-bit, 16.7M colors (Truecolor) |
| Pixel Pitch Support | Supports 0.098mm x 0.294mm |
| Viewing Angle | Right-Left view 140 (Typ) & Up-Down View 140 (Typ) |
| Response Time | 11ms |
| Host Interface(s) | 1 - High Density DB15 (VGA) Female |
| Host Interface(s) | 2 - 6 pin mini-DIN PS/2 Female |
| Host Interface(s) | 1 - USB A Female |
| Input Voltage | 115 ~ 230 AC |
| Center Tip Polarity | Positive |
| Operating Temperature | 0 ~ 50 °C / 32 ~ 122 °F |
| Storage Temperature | 20 ~ 60 °C / -4 ~ 140 °F |
|
|
|
|
|
Product appearance and specifications are subject to change without notice.
|