The Professional's Source for Hard-To-Find Computer Parts
McAfee Secure sites help keep you safe from identity theft, credit card fraud, spyware, spam, viruses and online scams    
Advanced Search
  My Cart:   0 Items Quick Buy Log In   United States   [change]
 

1U 19" Rack Mount LCD Console with 16 Port Multi-Platform KVM


StarTech.com ID:  RACKCONS1916

$1,698.99 (USD)  
Add To Cart
Reseller Pricing Available:
Create an account
Volume Order? Request a quote
In Stock - Check Qty

 
Prices may be lower from resellers - Click Below   More Resellers    View Distributors
View More Images View Printable Spec Sheet  
Overview
Features
Applications
Technical Specifications
Where To Buy
Downloads
Related Products
Accessories
 
Technical Specifications

Warranty 1 Year warranty
ColorBlack
Chassis TypeHeavy Duty Steel
Supported PlatformsPS/2, USB, and SUN
Number of KVM Ports16
Maximum Number of Users1
KVM CascadableYes
Maximum Cascaded Computers136
Maximum Analog Resolutions1280x1024(SXGA)@60Hz
OSD & Hotkey SupportYes
Display Size19"
Panel TypeActive Matrix TFT LCD
Contrast Ratio500:1
Color Depth24-bit, 16.7M colors (Truecolor)
Pixel Pitch Support0.264 mm x 0.264 mm
Viewing AngleRight-Left view 60 ~ 70 (Typ) & Up-Down View 45 ~ 60(Typ)
Response Time11ms
Console Interface(s)1 - 36 pin Centronics Male
Console Interface(s)1 - High Density DB15 (VGA) Female
Console Interface(s)2 - 6 pin mini-DIN PS/2 Female
Host Interface(s)16 - High Density DB15 (VGA) Female
Power Adapter IncludedYes
Input Voltage115 ~ 230 AC
Output Voltage12 DC
Output Current4000 mA
Center Tip PolarityPositive
Plug TypeM
Minimum Mounting Depth:30 in [762 mm]
Product Length20.87 in [530 mm]
Product Width17.32 in [440 mm]
Product Height1.73 in [44 mm]
Product Weight26.52 lb [12 kg]
Operating Temperature0 ~ 50 °C / 32 ~ 122 °F
Storage Temperature20 ~ 60 °C / -4 ~ 140 °F
Humidity10%~90%RH
Carton Quantity1
Shipping (Package) Weight46.37 lb [20.98 kg]

Product appearance and specifications are subject to change without notice.