The Professional's Source for Hard-To-Find Computer Parts
 
Advanced Search
  My Cart:   0 Items Quick Buy Log In   United States   [change]
 

DDR / SDRAM Aluminum Memory Cooler


StarTech.com ID:  RAMCOOLERBL

$3.99 (USD)  
In Stock - Check Qty

 
Prices may be lower from resellers - Click Below   More Resellers    View Distributors
View Photo Gallery View Printable Spec Sheet  
Overview
Features
Applications
Technical Specifications
Where To Buy
Downloads
Related Products
Accessories
 
Technical Specifications

Warranty 1 Year warranty
ColorBlue
Product Height0.28 in [7 mm]
Input CurrentHeatsink Dimension: 4.92x0.98x.0.28in(125x25x7mm)
Product Length4.96 in [126 mm]
Carton Quantity100
Shipping (Package) Weight0.11 lb [0.05 kg]
Product Weight0.66 oz [18.7 g]
Product Width1.06 in [27 mm]
Heatsink MaterialAluminum