|
|
|
Technical Specifications
| Warranty |
Lifetime warranty |
|
| Color | Black |
| Carton Quantity | 120 |
| Shipping (Package) Weight | 0.27 lb [0.12 kg] |
| Cable Length | 12 ft [3.66 m] |
| Connector A | 1 - RCA Male |
| Connector B | 1 - RCA Male |
|
|
|
|
|
Product appearance and specifications are subject to change without notice.
|