|
|
|
Technical Specifications
| Warranty |
Lifetime warranty |
|
| Color | Black |
| Carton Quantity | 200 |
| Shipping (Package) Weight | 0.15 lb [0.07 kg] |
| Cable Length | 6 ft [1.83 m] |
| Connector A | 1 - RCA Male |
| Connector B | 1 - RCA Male |
|
|
|
|
|
Product appearance and specifications are subject to change without notice.
|