The Professional's Source for Hard-To-Find Computer Parts
McAfee Secure sites help keep you safe from identity theft, credit card fraud, spyware, spam, viruses and online scams    
Advanced Search
  My Cart:   0 Items Quick Buy Log In   United States   [change]
 

Professional Multi Function RJ45 RJ11 USB and BNC Cable Tester


StarTech.com ID:  REMOTETEST

$120.99 (USD)  
Add To Cart
Reseller Pricing Available:
Create an account
Volume Order? Request a quote
In Stock - Check Qty

 
Prices may be lower from resellers - Click Below   More Resellers    View Distributors
View More Images View Printable Spec Sheet  
Overview
Features
Applications
Technical Specifications
Where To Buy
Downloads
Related Products
 
Technical Specifications

Warranty 1 Year warranty
LED Indicators1 - Battery condition
LED Indicators1 - No cable / No terminator
LED Indicators1 - Non-parallel or 50 Ohm detected
LED Indicators1 - Connected or 25 Ohm detected
LED Indicators1 - Short circuit detected
LED Indicators7 - Conductor indicators
LED Indicators1 - Center conductor
LED Indicators1 - Shielding
Carton Quantity20
Shipping (Package) Weight0.86 lb [0.39 kg]

Product appearance and specifications are subject to change without notice.