|
|
|
Technical Specifications
| Warranty |
Lifetime warranty |
|
| Connector A | 1 - RJ11 Male |
| Connector B | 1 - RJ11 Female |
| Color | Beige |
| Product Length | 24.99 ft [7.62 m] |
| Maximum Cable Length | 49.99 ft [15.24 m] |
| Carton Quantity | 100 |
| Shipping (Package) Weight | 0.27 lb [0.12 kg] |
| Connectors | RJ11 Male, RJ11 Female |
| Length | 25 ft., 7.6m |
|
|
|
|