|
|
|
Technical Specifications
| Warranty |
Lifetime warranty |
|
| Connector A | 1 - RJ11 Male |
| Connector B | 1 - RJ11 Male |
| Color | Gray |
| Product Length | 12 ft [3.66 m] |
| Maximum Cable Length | 49.99 ft [15.24 m] |
| Carton Quantity | 150 |
| Shipping (Package) Weight | 0.15 lb [0.07 kg] |
| Length | 12 ft., 3.6m |
| Connectors | RJ11 Male, RJ11 Male |
|
|
|
|
|
Product appearance and specifications are subject to change without notice.
|