|
|
|
Technical Specifications
| Warranty |
Lifetime warranty |
|
| Connector A | 1 - RJ11 Male |
| Connector B | 1 - RJ11 Male |
| Color | Gray |
| Product Length | 24.99 ft [7.62 m] |
| Maximum Cable Length | 49.99 ft [15.24 m] |
| Carton Quantity | 100 |
| Shipping (Package) Weight | 0.31 lb [0.14 kg] |
|
|
|
|