|
|
|
Technical Specifications
|
|
| Connector A | 1 - RJ45 Male |
| Connector A | 1 - RJ11 Male |
| Connector B | 1 - RJ45 Male |
| Connector B | 1 - RJ11 Male |
| Product Length | 6 ft [1.83 m] |
| Carton Quantity | 30 |
| Shipping (Package) Weight | 0.2 lb [0.09 kg] |
| Connectors | 2 x RJ45 & 2 x RJ11 |
| Retractable Cable Length | 6ft |
| Connector A to Kit | 3 ft |
| Connector B to Kit | 3 ft |
| Weight | 0.15 Lbs |
|
|
|
|