|
|
|
Technical Specifications
| Warranty |
Lifetime warranty |
|
| External Height | 5.94 in [151 mm] |
| Carton Quantity | 1 |
| Shipping (Package) Weight | 2.03 lb [0.92 kg] |
| Color | Black |
| Frame Type: | Steel |
| External Width | 19.84 in [504 mm] |
| External Depth | 2.36 in [60 mm] |
| Internal Width | 17.72 in [450 mm] |
| U Height | 1 |
| Product Weight | 23.3 oz [660 g] |
|
|
|
|
|
Product appearance and specifications are subject to change without notice.
|