The Professional's Source for Hard-To-Find Computer Parts
 
Advanced Search
  My Cart:   0 Items Quick Buy Log In   United States   [change]
 

DuraRak 12U Beige Hinged Wall Mount Cabinet With Vented Glass Door


StarTech.com ID:  RK1219WALH

$415.00 (USD)  
In Stock - Check Qty

 
Prices may be lower from resellers - Click Below   More Resellers    View Distributors
View Photo Gallery View Printable Spec Sheet  
Overview
Features
Applications
Technical Specifications
Where To Buy
Downloads
Related Products
Accessories
 
Technical Specifications

Warranty Lifetime warranty
ColorBeige
Product Height25 in [63.5 cm]
Product Length21.65 in [55 cm]
Carton Quantity1
Shipping (Package) Weight68.24 lb [30.88 kg]
Product Weight64.09 lb [29 kg]
Product Width23.62 in [60 cm]
Load Capacity60 kgs (133 lbs)