|
|
|
Technical Specifications
| Warranty |
Lifetime warranty |
|
| Color | Beige |
| Product Height | 25 in [63.5 cm] |
| Product Length | 23.62 in [60 cm] |
| Carton Quantity | 1 |
| Shipping (Package) Weight | 68.51 lb [31 kg] |
| Product Weight | 66.3 lb [30 kg] |
| Product Width | 23.62 in [60 cm] |
| Load Capacity | 60 kgs (133 lbs) |
| Internal Depth | 22.5" |
|
|
|
|