|
|
|
Technical Specifications
| Warranty |
Lifetime warranty |
|
| External Height | 23.01 in [584.4 mm] |
| Carton Quantity | 1 |
| Shipping (Package) Weight | 6.74 lb [3.05 kg] |
| Color | Black |
| Frame Type: | Steel |
| External Width | 19.84 in [504 mm] |
| External Depth | 11.5 in [292 mm] |
| Internal Width | 17.76 in [451 mm] |
| U Height | 12U |
|
|
|
|
|
Product appearance and specifications are subject to change without notice.
|