|
|
|
Technical Specifications
| Warranty |
Lifetime warranty |
|
| Color | Black |
| Key Lock | Yes |
| Carton Quantity | 1 |
| U Height | 22 |
| Shipping (Package) Weight | 149.18 lb [67.5 kg] |
| Construction | Aluminum (frame), Steel (side panels, top/bottom) |
| Casters | Included |
| Front Door Type | Steel with Ventilation, Toughened Glass Window (lockable) |
| Rear Door Type | Steel Mesh (lockable) |
| Standards Compliance | ANSI/EIA RS-310-D, IEC297-2, DIN41491 (Part I) |
| Load Capacity | 800 kgs (1760 lbs) |
| Dimensions | |
| External | |
| Height | : 43.75 Inches |
| Width | : 23.62 Inches |
| Depth | : 39.75 Inches |
| Internal | |
| Height | : 40.5 Inches |
| Width | : 22.5 Inches |
| Depth | : 38.5 Inches |
| Number Of Us | : 22 U |
| Max Mounting Depth | : 32 Inches |
|
|
|
|